Schneider-Electric alphaelectric
 
A9A26975 picture- alphaelectric
A9A26975
terminal shield - 1 pole - 18 mm - for iC60, iID, Reflex iC60, iSW-NA
Schneider Electric
Characteristics
Main
Product name IKQ
Product or component type Terminal shield
Accessory / separate part category Insulation accessory
Colour White
Complementary
Range compatibility Acti 9 Acti9 iKQ
Poles description 1P
Mounting mode By clips
[Ui] rated insulation voltage 500 V
Connection pitch 18 mm
Compatibility code ISW 40...125
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 12.3 cm
Package 1 Length 8.4 cm
Package 1 Weight 32.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.924 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months