Schneider-Electric alphaelectric
 
A9A26981 picture- alphaelectric
A9A26981
screw shield - 4 poles - 72 mm - for iC60, iID, Reflex iC60, iSW-NA
Schneider Electric
Characteristics
Main
Product or component type Screw shield
Accessory / separate part categor Insulation accessory
Quantity per set Set of 20
Colour White
Complementary
Range compatibility Acti 9 Acti9 iSW-NA
Acti 9 Acti9 iC60
Acti 9 Acti9 iID
Acti 9 Acti9 Reflex iC60
Poles description 3P
4P
1P + N
2P
3P + N
1P
Mounting mode By clips
[Ui] rated insulation voltage 500 V
Connection pitch 72 mm
Compatibility code IC60
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 7.400 cm
Package 1 Length 10.100 cm
Package 1 Weight 99.500 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.318 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months