Schneider-Electric alphaelectric
 
A9C70132 picture- alphaelectric
A9C70132
ARA auto recloser aux for iC60 1P-1PN-2P - 4 Prog
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Automatic recloser auxiliary
Device short name ARA iC60
Signal contacts composition 2 OF volt-free contacts
Signalling circuit voltage 24 V 10 mA AC/DC
230 V 1 A AC
Complementary
Control type Inhibition of automatism maintained 230 V AC 50/60 Hz
Ultimate reclosing impulse 230 V AC 50/60 Hz
Input current 5 mA
Impulse duration >= 200 ms control circuit
Response time < 500 ms
[Us] rated supply voltage 230 V AC 50/60 Hz
Power consumption in W 2 W
[Ui] rated insulation voltage 400 V
[Uimp] rated impulse withstand voltage 6 kV
Value of setting Program 1: 1 reclosing attemp, short cycle <10 s before reclosing /6 min check time
Program 2: 3 reclosing attemps, short cycle <10 s before reclosing /2 min check time
Program 2: 3 reclosing attemps, short cycle <1 min before reclosing /6 min check time
Program 2: 3 reclosing attemps, short cycle <3 min before reclosing /6 min check time
Program 3: 5 reclosing attemps, long fixed cycle <10 s before reclosing /2 min check time
Program 3: 5 reclosing attemps, long fixed cycle <1 min before reclosing /6 min check time
Program 3: 5 reclosing attemps, long fixed cycle <3 min before reclosing /6 min check time
Program 4: 5 reclosing attemps, long progressive cycle <10 s before reclosing /2 min check time
Program 4: 5 reclosing attemps, long progressive cycle <1 min before reclosing /6 min check time
Program 4: 5 reclosing attemps, long progressive cycle <3 min before reclosing /8 min check time
Program 4: 5 reclosing attemps, long progressive cycle <4 min before reclosing /10 min check time
Program 4: 5 reclosing attemps, long progressive cycle <5 min before reclosing /12 min check time
Local signalling Flashing orange LED: not operational
Flashing green LED: normal operation
Flashing red LED: reclosing cycle in progress
Fixed red LED: automatic recloser locked
Mounting mode Clip-on
Mounting support DIN rail
Comb busbar and distribution block compatibility NO
9 mm pitches 7
Height 93 mm
Width 63 mm
Depth 75.5 mm
Net weight 440 g
Colour White
Electrical durability 5000 cycles
Provision for padlocking Padlockable
Wire stripping length Power supply: 10 mm for bottom connection
Input: 10 mm for bottom connection
Output: 8 mm for top connection
Tightening torque Power supply: 1 N.m
Input: 1 N.m
Output: 0.7 N.m
Range compatibility Acti 9 Acti9 iC60
Product compatibility 2P iC60
1P + N iC60
1P iC60
Environment
IP degree of protection IP20 conforming to IEC 60529
Pollution degree 3 conforming to IEC 60947
Overvoltage category II
Tropicalisation 2
Relative humidity 93 % at 40 °C
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 11.000 cm
Package 1 Length 16.200 cm
Package 1 Weight 519.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 14
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.700 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months