Schneider-Electric alphaelectric
 
A9F74203 picture- alphaelectric
A9F74203
Miniature circuit breaker (MCB), Acti9 iC60N, 2P, 3A, C curve, 6000A (IEC/EN 60898-1), 50kA (IEC/EN 60947-2)
Schneider Electric
Characteristics
Main
Device application Distribution
Range Acti9
Product name Acti9 iC60
Product or component type Miniature circuit-breaker
Device short name IC60N
Poles description 2P
Number of protected poles 2
[In] rated current 3 A
Network type AC
DC
Trip unit technology Thermal-magnetic
Curve code C
Breaking capacity 6000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1
50 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2
50 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
50 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2
50 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
25 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2
10 kA Icu at <= 125 V DC conforming to EN/IEC 60947-2
Utilisation category Category A conforming to EN 60947-2
Category A conforming to IEC 60947-2
Suitability for isolation Yes conforming to EN 60898-1
Yes conforming to EN 60947-2
Yes conforming to IEC 60898-1
Yes conforming to IEC 60947-2
Standards EN 60898-1
IEC 60947-2
EN 60947-2
IEC 60898-1
Quality labels NF
Complementary
Network frequency 50/60 Hz
Magnetic tripping limit 8 x In +/- 20 %
[Ics] rated service breaking capacity 50 kA 100 % conforming to EN 60947-2 - 220...240 V AC 50/60 Hz
50 kA 100 % conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz
50 kA 100 % conforming to EN 60947-2 - 380...415 V AC 50/60 Hz
25 kA 100 % conforming to EN 60947-2 - 440 V AC 50/60 Hz
50 kA 100 % conforming to IEC 60947-2 - 380...415 V AC 50/60 Hz
25 kA 100 % conforming to IEC 60947-2 - 440 V AC 50/60 Hz
50 kA 100 % conforming to IEC 60947-2 - 12...133 V AC 50/60 Hz
50 kA 100 % conforming to EN 60947-2 - 12...133 V AC 50/60 Hz
6000 A 100 % conforming to EN 60898-1 - 400 V AC 50/60 Hz
6000 A 100 % conforming to IEC 60898-1 - 400 V AC 50/60 Hz
10 kA 100 % conforming to IEC 60947-2 - 72...125 V DC
10 kA 100 % conforming to EN 60947-2 - 72...125 V DC
Limitation class 3 conforming to EN 60898-1
3 conforming to IEC 60898-1
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to EN 60947-2
500 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-2
6 kV conforming to IEC 60947-2
Contact position indicator Yes
Control type Toggle
Local signalling Trip indicator
Mounting mode Fixed
Mounting support DIN rail
Comb busbar and distribution block compatibility Top or bottom: YES
9 mm pitches 4
Height 85 mm
Width 36 mm
Depth 78.5 mm
Net weight 0.25 kg
Colour White
Mechanical durability 20000 cycles
Electrical durability 10000 cycles
Connections - terminals Single terminal (top or bottom) 1…25 mm² rigid
Single terminal (top or bottom) 1…16 mm² flexible
Wire stripping length 14 mm for top or bottom connection
Tightening torque 2 N.m top or bottom
Earth-leakage protection Separate block
Environment
IP degree of protection IP20 conforming to IEC 60529
IP20 conforming to EN 60529
Pollution degree 3 conforming to EN 60947-2
3 conforming to IEC 60947-2
Overvoltage category IV
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Operating altitude 0...2000 m
Ambient air temperature for operation -35…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 7.5 cm
Package 1 Length 9.4 cm
Package 1 Weight 222.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 3.42 cm
Package 2 Width 30.0 cm
Package 2 Length 20.0 cm
Package 2 Weight 1.396 kg
Unit Type of Package 3 S03
Number of Units in Package 3 66
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 15.862 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months