Schneider-Electric alphaelectric
 
A9L16618 picture- alphaelectric
A9L16618
iQuick PF modular surge arrester - 3 poles + N - 275V
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 PF
Product or component type Surge arrester
Device short name iQuick PF
Device application Distribution
Standards EN 61643-11:2012
IEC 61643-11:2011
Product certifications CE
Quality labels NF
Poles description 3P + N
Remote signalling Without
Surge arrester type Electrical distribution network
Earthing system TT
TN-S
Complementary
Surge arrester class type Type 2
Surge arrester technology MOV + GDT
[Ue] rated operational voltage 230/400 V AC (+/- 10 %) at 50/60 Hz
[In] nominal discharge current Common mode: 20 kA (N/PE)
Differential mode: 5 kA (L/N)
[Imax] maximum discharge current Common mode: 20 kA N/PE
Differential mode: 10 kA L/N
[Uc] maximum continuous operating voltage Differential mode: 275 V L/N
Common mode: 275 V L/PE
Maximum [Up] voltage protection level Common mode <1.5 kV type 2 L/PE
Differential mode <1.5 kV type 2 L/N
[Ut] temporary overvoltage 337 V L/N 5 s withstand
1200 V N/PE 200 ms safe failure mode
442 V L/PE 5 s withstand
[Ifi] follow current 0.1 kA common mode N/PE
[Isccr] short-circuit current rating 6 kA
Disconnector device type Integrated circuit breaker - Icu 6 kA
Mounting mode Clip-on (DIN rail)
9 mm pitches 9.8
Height 106.7 mm
Width 88.4 mm
Depth 74.1 mm
Net weight 640 g
Colour White (RAL 9003)
[Ipe] Ground residual current 1 mA
Connections - terminals Tunnel type terminal (L/N) 1…16 mm² rigid
Tunnel type terminal (ground) 10…25 mm² rigid
Tunnel type terminal (L/N) 1…16 mm² flexible
Tunnel type terminal (ground) 10…25 mm² flexible
Tunnel type terminal (L/N) 1…16 mm² flexible with ferrule
Tunnel type terminal (ground) 10…25 mm² flexible with ferrule
Wire stripping length 13 mm
Tightening torque 2 N.m
Environment
IK degree of protection IK03 conforming to IEC 62262
Relative humidity 5…95 %
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 12.5 cm
Package 1 Length 15.5 cm
Package 1 Weight 668 g
Unit Type of Package 2 S03
Number of Units in Package 2 14
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 9.858 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months