Schneider-Electric alphaelectric
 
A9N26924 picture- alphaelectric
A9N26924
Acti 9 - Auxiliary contact OC plus 1 SD and OF ac dc
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type OC contact
Device short name OF
Signal contacts composition 1 C/O
[In] rated current AC-12 3 A at 380...415 V, AC 50/60 Hz
AC-12 6 A at 220...240 V, AC 50/60 Hz
DC-12 1 A at 130 V, DC
DC-12 1.5 A at 60 V, DC
DC-12 2 A at 48 V, DC
DC-12 6 A at 24 V, DC
[Uc] control circuit voltage 24...415 V AC 50/60 Hz
24...130 V DC
9 mm pitches 1
Complementary
Mounting mode Fixed
Mounting support DIN rail
Comb busbar and distribution block compatibility Top: YES
Height 85.3 mm
Width 9 mm
Depth 73.5 mm
Net weight 30 g
Colour White
Connections - terminals Screw clamp terminal (bottom) 2 cable(s) 1.5 mm² - flexible
Screw clamp terminal (bottom) 1 cable(s) 0.5…2.5 mm² - rigid
Screw clamp terminal (bottom) 2 cable(s) 1.5 mm² - flexible with ferrule
Wire stripping length 9 mm
Tightening torque 1 N.m
Environment
Standards EN/IEC 60947-5-1
Product certifications ASEFA
KEMA
LCIE
ASTA
IP degree of protection IP20 conforming to EN/IEC 60947-5-1
Pollution degree 3 conforming to EN/IEC 60947-5-1
Tropicalisation 2 conforming to EN/IEC 60947-5-1
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.9 cm
Package 1 Width 2.1 cm
Package 1 Length 9.4 cm
Package 1 Weight 37 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.7 cm
Package 2 Width 10 cm
Package 2 Length 26.5 cm
Package 2 Weight 501 g
Unit Type of Package 3 S03
Number of Units in Package 3 108
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.088 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months