Schneider-Electric alphaelectric
 
A9XC2412 picture- alphaelectric
A9XC2412
set of 12 spring connectors 5 pins Ti24
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Connector
Device short name connectors Ti24
Accessory / separate part category Connection accessory
Quantity per set Set of 12
Complementary
Connections - terminals Spring connector 5 pin(s)
Range compatibility Acti 9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 9.5 cm
Package 1 Length 12.5 cm
Package 1 Weight 40.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.341 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months