Schneider-Electric alphaelectric
 
A9XCAL06 picture- alphaelectric
A9XCAL06
both-end prefabricated cables 870 mm size 5 wires
Schneider Electric
Characteristics
Main
Range of product Acti 9 Smartlink
Range Acti9
Product or component type Both-end prefabricated cable
Accessory / separate part category Connection accessory
Range compatibility Acti 9 Acti9 Smartlink circuit breaker
Device short name prefabricated cables L
Quantity per set 6
Type of cable Ribbon cable 0.85 m, black
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 19 cm
Package 1 Length 21 cm
Package 1 Weight 136 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7.282 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months