Schneider-Electric alphaelectric
 
BE550- alphaelectric
BE550-KR
APC Back-UPS ES 550VA, 220V, 8 Schuko CEE 7 outlets (4 surge)
APC Brand
Characteristics
Overview
Lead time Usually in Stock
Main
Main Input Voltage 230 V
Other Input Voltage 220 V
Main Output Voltage 230 V
Other Output Voltage 220 V
Rated power in W 330 W
Rated power in VA 550 VA
Output connection type 4 Schuko CEE 7
4 Schuko CEE 7 surge
Cable length 1.83 m
Number of cables 1
Battery type Lead-acid battery
Provided equipment User manual
Wall-mounting template
Batteries & Runtime
Number of battery filled slots 0
Number of battery free slots 0
Battery recharge time 16 h
Number of battery replacement quantity 1
Battery charger power 4 W rated
Battery power in VAH 71 VAh runtime
Battery life 2…5 year(s)
Extended runtime 0
General
Number of power module free slots 0
Number of power module filled slots 0
Redundant No
Physical
Colour Charcoal
Height 8.6 cm
Width 23 cm
Depth 28.5 cm
Net weight 6.4 kg
Mounting preference No preference
Mounting mode Not rack-mountable
USB compatible No
Input
Network frequency 50/60 Hz
Maximum input current 10 A
Output
Maximum configurable power in W 330 W
Output frequency 50 Hz +/- 0.1 % for 50 Hz nominal unsynchronised
UPS type Standby
Wave type Stepped approximation to a sinewave
Maximum configurable power in VA 550 VA
Conformance
Product certifications CE
GOST
NEMKO
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 %
Operating altitude 0...50000 ft
Ambient air temperature for storage 0…40 °C
Storage Relative Humidity 0…95 %
Storage altitude 0.00…15240.00 m
Acoustic level 45 dBA
Communications & Management
Alarm Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Control panel LED Status display with on line : on battery
Surge Protection and Filtering
Surge energy rate 310 J
Noise suppression Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.2 cm
Package 1 Width 36.6 cm
Package 1 Length 30 cm
Package 1 Weight 6.9 kg
SCC14 10731304255915
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Optimized Energy Efficiency Energy efficient product
Take-back Take-back program available
Contractual warranty
Warranty 2년