|
|
|
BE700-KR
APC Back-UPS ES 700VA, 220V, 8 Schuko CEE 7 (4 surge)
|
|
|
Overview
Lead time
|
Usually in Stock
|
Main
Main Input Voltage
|
230 V
|
Other Input Voltage
|
220 V
|
Main Output Voltage
|
230 V
|
Other Output Voltage
|
220 V
|
Rated power in W
|
405 W
|
Rated power in VA
|
700 VA
|
Input Connection Type
|
Schuko CEE 7/7P
|
Output connection type
|
4 Schuko CEE 7
4 Schuko CEE 7 surge
|
Cable length
|
1.83 m
|
Number of cables
|
1
|
Battery type
|
Lead-acid battery
|
Provided equipment
|
User manual
Wall-mounting template
|
Batteries & Runtime
Number of battery filled slots
|
0
|
Number of battery free slots
|
0
|
Battery recharge time
|
16 h
|
Number of battery replacement quantity
|
1
|
Battery charger power
|
5 W rated
|
Battery power in VAH
|
86 VAh runtime
|
Battery life
|
2…5 year(s)
|
Extended runtime
|
0
|
General
Number of power module free slots
|
0
|
Number of power module filled slots
|
0
|
Redundant
|
No
|
Physical
Colour
|
Charcoal
|
Height
|
8.6 cm
|
Width
|
23 cm
|
Depth
|
28.5 cm
|
Net weight
|
6.8 kg
|
Mounting location
|
Front
|
Mounting preference
|
No preference
|
Mounting mode
|
Not rack-mountable
|
Two post mountable
|
0
|
USB compatible
|
No
|
Input
Network frequency
|
50/60 Hz
|
Input voltage limits
|
180...266 V
|
Maximum input current
|
10 A
|
Output
Maximum configurable power in W
|
405 W
|
Output frequency
|
50 Hz +/- 0.1 % for 50 Hz nominal unsynchronised
|
UPS type
|
Standby
|
Wave type
|
Stepped approximation to a sinewave
|
Maximum configurable power in VA
|
700 VA
|
Transfer time
|
6 ms typical : 10 ms maximum
|
Conformance
Product certifications
|
CE
GOST
NEMKO
TÜV
|
Standards
|
EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
|
Environmental
Ambient air temperature for operation
|
0…40 °C
|
Relative humidity
|
0…95 %
|
Operating altitude
|
0...50000 ft
|
Ambient air temperature for storage
|
0…40 °C
|
Storage Relative Humidity
|
0…95 %
|
Storage altitude
|
0.00…15240.00 m
|
Acoustic level
|
45 dBA
|
Communications & Management
Alarm
|
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
|
Control panel
|
LED Status display with on line : on battery
|
Surge Protection and Filtering
Surge energy rate
|
310 J
|
Noise suppression
|
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
13.2 cm
|
Package 1 Width
|
36.6 cm
|
Package 1 Length
|
30 cm
|
Package 1 Weight
|
7.3 kg
|
SCC14
|
10731304256219
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Optimized Energy Efficiency
|
Energy efficient product
|
Take-back
|
Take-back program available
|
Contractual warranty
|
|