Schneider-Electric alphaelectric
 
BGF36060 picture- alphaelectric
BGF36060
Circuit breaker, PowerPacT B, 60A, 3 pole, 600Y/347VAC, 18kA, terminal nut, thermal magnetic, 80%
Schneider Electric
Characteristics
Main
Range PowerPact
Product name PowerPact B
Device short name BG 060
Product or component type Circuit breaker
Device application Distribution
Complementary
[In] rated current 60 A
Number of Poles 3P
Protected poles description 3t
Control type Toggle
Breaking capacity code G
Breaking capacity 65 kA at 208Y/120 V AC 50/60 Hz conforming to UL 489
65 kA at 240 V AC 50/60 Hz conforming to UL 489
35 kA at 480/277 V AC 50/60 Hz conforming to UL 489
35 kA at 480 V AC 50/60 Hz conforming to UL 489
20 kA at 250 V DC conforming to UL 489
18 kA at 600Y/347 V AC 50/60 Hz conforming to UL 489
[Ue] rated operational voltage 525 V AC 50/60 Hz conforming to UL 489
Network frequency 50/60 Hz
[Ics] rated service breaking capacity 65 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
18 kA at 500...525 V AC 50/60 Hz conforming to IEC 60947-2
35 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
35 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2
Trip unit technology Thermal-magneticTM-D,
Continuous current rating 80 %
[Ui] rated insulation voltage 800 V conforming to IEC 60947-2
Trip unit name TM-D
Suitability for isolation Yes conforming to IEC 60947-2
Utilisation category Category A
Mechanical durability 15000 cycles conforming to IEC 947-1 Annex K ed 5.2
Electrical durability 10000 cycles conforming to IEC 947-1 Annex K ed 5.2 at 440 V In
Connection pitch 27 mm
AWG gauge AWG 14...AWG 8 aluminium/copper
AWG 6...AWG 3/0 aluminium/copper
Local signalling Presence of auxiliary contacts: flag (green)
Mounting mode Clip-on (35 mm symmetrical DIN rail)
By screws (plate)
Electrical connection Terminal nut, ON and OFF end
Tightening torque 5 N.m for 2.5…16 mm² (AWG 14...AWG 4)
9 N.m for 25…95 mm² (AWG 3...AWG 3/0)
Number of slots 1 slot(s) for auxiliary switch OF (plug-in)
1 slot(s) for voltage release MN or MX (plug-in)
1 slot(s) for alarm switch SD (plug-in)
Power wire stripping length 20 mm
Color Grey (RAL 7016)
9 mm pitches 9
Height 137 mm
Width 81 mm
Depth 80 mm
Net weight 0.924 kg
Quantity per set Set of 1
Circuit breaker application HACR rated
Environment
Quality labels CE
Standards NMX J-266
CSA C22.2 No 5
EN/IEC 60947-5-1
UL 489
NEMA AB1
EN/IEC 60947-2
GB 14048.2
Product certifications UL
IEC
CCC
EAC
CSA
NOM
IP degree of protection Front cover: IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Pollution degree 3 conforming to IEC 60947-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Operating altitude 2000 m without derating
5000 m with derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 개월