Schneider-Electric alphaelectric
 
BJL36025 picture- alphaelectric
BJL36025
Circuit breaker, PowerPacT B, 25A, 3 pole, 600Y/347VAC, 25kA, lugs, thermal magnetic, 80%
Characteristics
Main
Range PowerPact
Product name PowerPact B
Device short name BJ 025
Product or component type Circuit breaker
Device application Distribution
Complementary
[In] rated current 25 A
Number of Poles 3P
Control type Toggle
Breaking capacity code J
Breaking capacity 100 kA at 208Y/120 V AC 50/60 Hz conforming to UL 489
100 kA at 240 V AC 50/60 Hz conforming to UL 489
65 kA at 480/277 V AC 50/60 Hz conforming to UL 489
65 kA at 480 V AC 50/60 Hz conforming to UL 489
25 kA at 600Y/347 V AC 50/60 Hz conforming to UL 489
50 kA at 250 V DC conforming to UL 489
[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to UL 489
Network frequency 50/60 Hz
[Ics] rated service breaking capacity 100 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
25 kA at 500...525 V AC 50/60 Hz conforming to IEC 60947-2
2.5 kA at 690 V AC 50/60 Hz conforming to IEC 60947-2
65 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
65 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2
Trip unit technology Thermal-magnetic
Continuous current rating 80 %
[Ui] rated insulation voltage 800 V conforming to IEC 60947-2
Suitability for isolation Yes conforming to IEC 60947-2
Utilisation category Category A
Mechanical durability 20000 cycles conforming to IEC 947-1 Annex K ed 5.2
Electrical durability 10000 cycles conforming to IEC 947-1 Annex K ed 5.2 at 440 V In
Connection pitch 27 mm
AWG gauge AWG 6...AWG 2/0 fine stranded aluminium/copper
AWG 14...AWG 3/0 rigid or stranded aluminium/copper
Local signalling Presence of auxiliary contacts: flag (green)
Mounting mode Clip-on (35 x 15 mm symmetrical DIN rail)
By screws (plate)
Electrical connection Everlink lug, line
Everlink lug, load
Tightening torque 5 N.m for 2.5…16 mm² (AWG 14...AWG 4)
9 N.m for 25…95 mm² (AWG 3...AWG 3/0)
Number of slots 1 slot(s) for auxiliary switch OF (plug-in)
1 slot(s) for voltage release MN or MX (plug-in)
1 slot(s) for alarm switch SD (plug-in)
Power wire stripping length 20 mm
Color Grey (RAL 7016)
9 mm pitches 9
Height 137 mm
Width 81 mm
Depth 80 mm
Net weight 1.074 kg
Quantity per set Set of 1
Circuit breaker application HACR rated
Environment
Quality labels CE
Standards EN/IEC 60947-2
EN/IEC 60947-5-1
CSA C22.2 No 5
GB 14048.2
UL 489
NMX J-266
NEMA AB1
Product certifications UL
IEC
CCC
EAC
CSA
NOM
IP degree of protection Front cover: IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Pollution degree 3 conforming to IEC 60947-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Operating altitude < 2000 m without derating
5000 m with derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.8 cm
Package 1 Width 15.0 cm
Package 1 Length 20.4 cm
Package 1 Weight 1.360 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product