Schneider-Electric alphaelectric
 
BR1500GI picture- alphaelectric
BR1500GI
APC Back-UPS Pro, 1500VA/865W, Tower, 230V, 10x IEC C13 outlets, AVR, LCD, User Replaceable Battery
APC Brand
Characteristics
Overview
Lead time Usually in Stock
Main
Main Input Voltage 230 V
Main Output Voltage 230 V
Rated power in W 865 W
Rated power in VA 1500 VA
Product or component type Uninterruptible power supply (UPS)
Input Connection Type IEC 60320 C13
Output connection type 5 IEC 60320 C13
5 IEC 60320 C13 surge
2 IEC Jumpers
Number of cables 1
Battery type Lead-acid battery
Batteries & Runtime
Number of battery filled slots 0
Number of battery free slots 0
Battery recharge time 8 h
Number of battery replacement quantity 1
Battery voltage 24 V
Battery capacity 9.0 Ah
Battery charger power 23 W rated
Battery life 3…5 year(s)
Battery graph comments This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several v
Extended runtime 0
General
Provided equipment 1, detachable IEC power cord
Telephone cable
User manual
USB cable
Number of power module free slots 0
Number of power module filled slots 0
Redundant No
Physical
Colour Black
Height 30.1 cm
Width 11.2 cm
Depth 38 cm
Net weight 12.7 kg
Mounting preference No preference
Mounting mode Not rack-mountable
Two post mountable 0
USB compatible No
Input
Network frequency 50/60 Hz +/- 3 Hz auto-sensing
Input voltage limits 156...300 V adjustable
176...294 V
Switching current capacity 10 A
Output
Maximum configurable power in W 865 W
Output frequency 50/60 Hz +/- 3 Hz sync to mains
Crest factor 3 : 1
UPS type Line interactive
Wave type Stepped approximation to a sinewave
Maximum configurable power in VA 1500 VA
Transfer time 10 ms typical : 12 ms maximum
Conformance
Product certifications A-Tick
C-Tick
CE
GOST
Telepermit
TÜV
Marking GS Mark
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Equipment protection policy Lifetime : 200000 AUD
Lifetime : 150000 euros
Lifetime : 75000 GBP
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 %
Operating altitude 0...30000 ft
Ambient air temperature for storage -15…45 °C
Storage Relative Humidity 0…95 %
Storage altitude 0.00…15240.00 m
Acoustic level 45 dBA
Communications & Management
Control panel Multifunction LCD status and control console
Alarm Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rate 441 J
Noise suppression Full time multi-pole noise filtering : 10% of IEEE surge let-through : zero clamping response time: instantaneous
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 38.7 cm
Package 1 Width 23.8 cm
Package 1 Length 48.8 cm
Package 1 Weight 14.3 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 24
Package 2 Height 132 cm
Package 2 Width 100 cm
Package 2 Length 120 cm
Package 2 Weight 342.48 kg
SCC14 10731304268748
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Optimized Energy Efficiency Energy efficient product
Take-back Take-back program available
Contractual warranty
Warranty 2년, 3년간 수리 또는 교체(유럽 연합 국가)