Schneider-Electric alphaelectric
 
BV1000I- alphaelectric
BV1000I-GR
APC Easy UPS, 1000VA, Floor/Wall Mount, 230V, 4x CEE 7/3 Schuko outlets, AVR
APC Brand
Characteristics
Overview
Lead time Usually in Stock
Main
Main Input Voltage 230 V
Main Output Voltage 230 V
Rated power in W 600 W
Rated power in VA 1000 VA
Product or component type Uninterruptible power supply (UPS)
Input Connection Type Schuko CEE 7/7P
Output connection type 4 Schuko CEE 7
Cable length 1.50 m
Number of cables 1
Battery type Lead-acid battery
Provided equipment User manual
Batteries & Runtime
Number of battery filled slots 0
Number of battery free slots 0
Battery recharge time 8 h
Battery voltage 12 V
Battery capacity 9.0 Ah
Battery life 3…5 year(s)
Extended runtime 0
General
Number of power module free slots 0
Number of power module filled slots 0
Redundant No
UPS size WS
Physical
Colour Black
Height 9.25 cm
Width 16.05 cm
Depth 30.5 cm
Net weight 5.7 kg
Mounting preference No preference
Mounting mode Not rack-mountable
Two post mountable 0
USB compatible No
Input
Network frequency 50/60 Hz +/- 5 Hz auto-sensing
Input voltage limits 170...280 V
Output
Maximum configurable power in W 600 W
Output frequency 50/60 Hz +/- 1 Hz unsynchronised
UPS type Line interactive
Wave type Stepped approximation to a sinewave
Graph display 1
Maximum configurable power in VA 1000 VA
Transfer time 6 ms typical : 10 ms maximum
Conformance
Product certifications CE
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…90 %
Operating altitude 0...6667 ft
Ambient air temperature for storage -20…50 °C
Storage Relative Humidity 0…90 %
Storage altitude 0.00…15240.00 m
Acoustic level 40 dBA
IP degree of protection IP20
Communications & Management
Alarm Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rate 156 J
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.7 cm
Package 1 Width 37.3 cm
Package 1 Length 14.3 cm
Package 1 Weight 6 kg
SCC14 10731304338243
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Optimized Energy Efficiency Energy efficient product
Take-back Take-back program available
Contractual warranty
Warranty 2년