|
|
|
BVX700LUI-GR
APC Easy UPS BVX 700VA, 230V, AVR, USB Charging, Schuko Sockets
|
|
|
Overview
Lead time
|
Usually in Stock
|
Main
Main Input Voltage
|
230 V AC 1 phase
|
Main Output Voltage
|
230 V AC 1 phase
|
Rated power in W
|
360 W
|
Rated power in VA
|
700 VA
|
Product or component type
|
Uninterruptible power supply (UPS)
|
Input Connection Type
|
Schuko
|
Output connection type
|
2 Schuko
|
Cable length
|
1.22 m
|
Number of cables
|
1
|
Battery type
|
Lead-acid battery
|
Provided equipment
|
User manual
|
Batteries & Runtime
Number of battery filled slots
|
0
|
Number of battery free slots
|
0
|
Battery recharge time
|
8 h
|
Battery voltage
|
12 V
|
Battery capacity
|
7.0 Ah
|
Battery life
|
2…3 year(s)
|
Extended runtime
|
0
|
General
Max runtime
|
120 min
|
Number of power module free slots
|
0
|
Number of power module filled slots
|
0
|
Redundant
|
No
|
UPS size
|
WS
|
Physical
Colour
|
Black
|
Height
|
13.8 cm
|
Width
|
9.8 cm
|
Depth
|
31 cm
|
Net weight
|
4.2 kg
|
Mounting support
|
Floor
|
Mounting preference
|
No preference
|
Mounting mode
|
Not rack-mountable
|
Two post mountable
|
0
|
USB compatible
|
No
|
Input
Network frequency
|
50/60 Hz +/- 5 Hz auto-sensing
|
Input voltage limits
|
170...280 V 230 V AC
|
Cos phi
|
0.51
|
Output
Maximum configurable power in W
|
360 W
|
Output frequency
|
50/60 Hz +/- 1 Hz sync to mains
|
UPS type
|
Line interactive
|
Wave type
|
Stepped approximation to a sinewave
|
Full load runtime
|
00:00:01 360 W
|
Graph display
|
1
|
Half load runtime
|
00:06:00 180 W
|
Maximum configurable power in VA
|
700 VA
|
Transfer time
|
6 ms typical : 10 ms maximum
|
Conformance
Product certifications
|
CE
CB
|
Standards
|
EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
|
Equipment protection policy
|
Lifetime : 50000 euros
|
Environmental
Ambient air temperature for operation
|
0…40 °C
|
Relative humidity
|
0…95 % non-condensing
|
Operating altitude
|
0...3000 m
|
Ambient air temperature for storage
|
-15…40 °C
|
Storage Relative Humidity
|
0…95 % non-condensing
|
Storage altitude
|
0…3000 m
|
Acoustic level
|
40 dBA
|
IP degree of protection
|
IP20
|
Surge Protection and Filtering
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
22.2 cm
|
Package 1 Width
|
34.6 cm
|
Package 1 Length
|
14.2 cm
|
Package 1 Weight
|
4.5 kg
|
SCC14
|
10731304417634
|
Offer Sustainability
Contractual warranty
Warranty
|
2 years repair or replace
|
|
|