Schneider-Electric alphaelectric
 
BX1600MI- alphaelectric
BX1600MI-GR
APC Back-UPS, 1600VA, Tower, 230V, 4x CEE 7/7 Schuko outlets, AVR
APC Brand
Characteristics
Overview
Lead time Usually in Stock
Main
Main Input Voltage 230 V
Rated power in W 900 W
Rated power in VA 1600 VA
Product or component type Uninterruptible power supply (UPS)
Input Connection Type Schuko CEE 7/7P
Output connection type 4 Schuko
Cable length 1.22 m
Number of cables 1
Battery type Lead-acid battery
Batteries & Runtime
Number of battery filled slots 0
Number of battery free slots 0
Battery recharge time 8 h
Battery voltage 24 V
Battery capacity 7.0 Ah
Battery life 3…5 year(s)
Battery graph comments Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Extended runtime 0
General
Provided equipment User manual
Number of power module free slots 0
Number of power module filled slots 0
Redundant No
Physical
Colour Black
Height 19 cm
Width 14 cm
Depth 39 cm
Net weight 10.3 kg
Mounting preference No preference
Mounting mode Not rack-mountable
Two post mountable 0
USB compatible No
Input
Network frequency 50/60 Hz +/- 5 Hz auto-sensing
Input voltage limits 140...300 V
Input Power Factor at Full Load 0.56
Output
Maximum configurable power in W 900 W
Output frequency 50/60 Hz +/- 1 Hz sync to mains
UPS type Line interactive
Wave type Stepped approximation to a sinewave
Full load runtime 00:01:00 900 W
Half load runtime 00:06:30 450 W
Maximum configurable power in VA 1600 VA
Transfer time 6 ms typical : 10 ms maximum
Conformance
Product certifications CE
CB
EAC
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Equipment protection policy Lifetime : 50000 euros
Environmental
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 % non-condensing
Operating altitude 0...3000 m
Ambient air temperature for storage -15…40 °C
Storage Relative Humidity 0…95 % non-condensing
Storage altitude 0…3000 m
Acoustic level 40 dBA
IP degree of protection IP20
Communications & Management
Control panel LED Status display with on line : on battery
Surge Protection and Filtering
Surge energy rate 273 J
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 29.7 cm
Package 1 Width 49.5 cm
Package 1 Length 23.5 cm
Package 1 Weight 11.3 kg
SCC14 10731304410871
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 2년