Schneider-Electric alphaelectric
 
CABLE- alphaelectric
CABLE-RJ45-002
communication cable for EOCR - RJ45 - 2 m
Schneider Electric
Characteristics
Main
Range of product EOCR
Product or component type Communication cable
Electrical connection Connector RJ45, 9 pins
Type of cable 1 shielded twisted pair
Cable stiffness Flexible
Cable length 2 m
Complementary
AWG gauge AWG 26
Net weight 0.155 kg
Environment
IP degree of protection IP20 conforming to IEC 60529
Ambient air temperature for operation -20…60 °C conforming to IEC 60947-4-1
Ambient air temperature for storage -30…80 °C
Operating altitude 2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 20.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 160.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months