|
|
|
EOCR3DE-05DUH
electronic overcurrent relay - 5A, 100-240 V, Overloaded with alarm, Hole type
|
|
|
Main
Range of product
|
EOCR
|
Device short name
|
EOCR-3DE
|
Product or component type
|
Protection relay
|
Protection type
|
Overload, In > OC setting
Underload, In < UC setting
Locked rotor for running, In > 1.5...5 times OC setting
Sensitivity to phase loss
Sensitivity to phase reverse
Locked rotor for starting, In > 2...10 times OC setting
Phase unbalance, 5...50 %
|
Product specific application
|
Overload protection
|
Network type
|
AC
|
Network frequency
|
50...60 Hz
|
Relay application
|
Motor protection
|
Protection ajustment range
|
0.5…7 A
|
Complementary
[Us] rated supply voltage
|
100...240 V AC
|
Mounting support
|
Base unit: 35 mm DIN rail
|
Contacts type and composition
|
1 NC + 1 NO (OL)
1 NO (AL)
|
Short-circuit and overload protection
|
By 4 A gG fuse
|
[Ue] rated operational voltage
|
690 V AC 50...60 Hz for power circuit conforming to CSA
690 V AC 50...60 Hz for power circuit conforming to IEC 60947-4-1
600 V AC 50...60 Hz for power circuit conforming to UL
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-4-1
|
Reset
|
Manual reset
Electrical
Automatic reset
|
Time delay type
|
O-Time: 0.2...120 s (definite)
D-Time: 0...600 s, off (definite)
O-Time: 1...30 class (inverse)
|
Display type
|
Bar graph
7 segments LED
|
Power consumption per relay
|
5 W
|
Connections - terminals
|
Control circuit: cable 2 x 1…1.5 mm²flexible with cable end - M3
Control circuit: cable 2 x 1…1.5 mm²flexible without cable end
|
Tightening torque
|
Control circuit: 0.8...1.2 N.m on cable, 4.7 mm
|
Height
|
56.3 mm
|
Width
|
70 mm
|
Depth
|
106 mm
|
Net weight
|
0.27 kg
|
Environment
Standards
|
IEC 60947-4-1
|
Product certifications
|
CE
|
IP degree of protection
|
IP20 conforming to IEC 60529
|
Ambient air temperature for operation
|
-20…60 °C conforming to IEC 60947-4-1
|
Ambient air temperature for storage
|
-40…85 °C
|
Operating altitude
|
2000 m
|
Fire resistance
|
650 °C conforming to IEC 60695-2-12
|
Shock resistance
|
15 gn for 11 ms conforming to IEC 60068-2-7
|
Vibration resistance
|
4 gn on panel mounting conforming to IEC 60068-2-6
2 gn on 35 mm DIN rail conforming to IEC 60068-2-6
|
Dielectric strength
|
2 kV 50...60 Hz in between case and circuit conforming to IEC 60255-5
1 kV 50...60 Hz in between contact conforming to IEC 60255-5
2 kV 50...60 Hz in between circuit conforming to IEC 60255-5
|
Surge withstand
|
6 kV conforming to IEC 61000-4-5
|
Electromagnetic compatibility
|
Resistance to radiated electromagnetic fields: 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to electrostatic discharge: 8 kV air, 6 kV contact conforming to IEC 61000-4-2
Resistance to fast transient: 2 kV conforming to IEC 61000-4-4
Conducted RF disturbances: 10 V conforming to EN 61000-4-6
Conducted RF disturbances: class A conforming to EN 55011
|
[Ith] conventional free air thermal current
|
3 A for control circuit
|
Permissible current
|
100...240 V, 3 A AC/DC
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.63 cm
|
Package 1 Width
|
7 cm
|
Package 1 Length
|
10.6 cm
|
Package 1 Weight
|
280 g
|
Contractual warranty
|
|