[Us] rated supply voltage
|
100...240 V AC
|
Contacts type and composition
|
1 NC + 1 NO (OL)
1 NO (AL)
|
Short-circuit and overload protection
|
By 4 A gG fuse
|
[Ue] rated operational voltage
|
690 V AC 50...60 Hz for power circuit conforming to CSA
690 V AC 50...60 Hz for power circuit conforming to IEC 60947-4-1
600 V AC 50...60 Hz for power circuit conforming to UL
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-4-1
|
Reset
|
Manual reset
Electrical
Automatic reset
|
Time delay type
|
O-Time: 1...30 class (inverse)
|
Display type
|
Bar graph
7 segments LED
|
Power consumption per relay
|
5 W
|
Connections - terminals
|
Control circuit: cable 2 x 1…1.5 mm²flexible with cable end - M3
Control circuit: cable 2 x 1…1.5 mm²flexible without cable end
|
Tightening torque
|
Control circuit: 0.8...1.2 N.m on cable, 4.7 mm
|
Height
|
56.3 mm
|
Width
|
70 mm
|
Depth
|
106 mm
|
Net weight
|
0.56 kg
|
Standards
|
IEC 60947-4-1
|
Product certifications
|
CE
|
IP degree of protection
|
IP20 conforming to IEC 60529
|
Ambient air temperature for operation
|
-20…60 °C conforming to IEC 60947-4-1
|
Ambient air temperature for storage
|
-40…85 °C
|
Operating altitude
|
2000 m
|
Fire resistance
|
650 °C conforming to IEC 60695-2-12
|
Shock resistance
|
15 gn for 11 ms conforming to IEC 60068-2-7
|
Vibration resistance
|
4 gn on panel mounting conforming to IEC 60068-2-6
2 gn on 35 mm DIN rail conforming to IEC 60068-2-6
|
Dielectric strength
|
2 kV 50...60 Hz in between case and circuit conforming to IEC 60255-5
1 kV 50...60 Hz in between contact conforming to IEC 60255-5
2 kV 50...60 Hz in between circuit conforming to IEC 60255-5
|
Surge withstand
|
6 kV conforming to IEC 61000-4-5
|
Electromagnetic compatibility
|
Resistance to radiated electromagnetic fields: 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to electrostatic discharge: 8 kV air, 6 kV contact conforming to IEC 61000-4-2
Resistance to fast transient: 2 kV conforming to IEC 61000-4-4
Conducted RF disturbances: 10 V conforming to EN 61000-4-6
Conducted RF disturbances: class A conforming to EN 55011
|
[Ith] conventional free air thermal current
|
3 A for control circuit
|
Permissible current
|
100...240 V, 3 A
100...240 V, 3 A AC/DC
|