|
|
|
EZEAX
auxiliary contact, Easypact EZ250
|
|
|
Main
Range of product
|
EZC250
EZCV250
|
Range
|
EasyPact
|
Device short name
|
AX
|
Product or component type
|
Switch
|
Device application
|
Signalling
|
Range compatibility
|
EasyPact EZC circuit breaker
EasyPact EZCV circuit breaker
|
Signal contacts composition
|
1 NO/NC
|
Complementary
Auxiliary contacts type
|
Standard
|
[Ith] conventional free air thermal current
|
5 A
|
[Ie] rated operational current
|
AC-12: 3 A at 250 V AC 50/60 Hz
AC-12: 5 A at 125 V AC 50/60 Hz
AC-12: 5 A at 24 V AC 50/60 Hz
AC-12: 5 A at 48 V AC 50/60 Hz
AC-15: 2 A at 250 V AC 50/60 Hz
AC-15: 3 A at 125 V AC 50/60 Hz
AC-15: 5 A at 24 V AC 50/60 Hz
AC-15: 5 A at 48 V AC 50/60 Hz
DC-12: 0.2 A at 250 V DC
DC-12: 0.4 A at 125 V DC
DC-12: 2.5 A at 48 V DC
DC-12: 4 A at 24 V DC
DC-14: 0.2 A at 250 V DC
DC-14: 0.4 A at 125 V DC
DC-14: 1 A at 48 V DC
DC-14: 3 A at 24 V DC
|
Minimum load
|
10 mA at 24 V
|
Auxiliary connection terminal
|
Lead wire
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.1 cm
|
Package 1 Width
|
3.3 cm
|
Package 1 Length
|
8.8 cm
|
Package 1 Weight
|
40.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
105
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
4.687 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant with Exemptions
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|