Schneider-Electric alphaelectric
 
EZETSHD3P picture- alphaelectric
EZETSHD3P
terminal shield - 3 poles - for EZC250/EZCV250 - set of 2
Schneider Electric
Characteristics
Main
Product or component type Terminal shield
Range compatibility EasyPact EasyPact EZC
Accessory / separate part type Insulation accessories
Poles description 3P
Quantity per set Set of 2
Complementary
Performance level DC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 8.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 144.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.807 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 개월