Schneider-Electric alphaelectric
 
GF1620F7 picture- alphaelectric
GF1620F7
Impulse relay, TeSys GF, AC-1, 2P, 16A, 2NO, 110VAC 50/60Hz coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys GF
Product or component type Impulse relay
Device short name GF16
Utilisation category AC-1
Poles description 2P
Pole contact composition 2 NO
[Ie] rated operational current 16 A AC-1
[Ue] rated operational voltage 250 V AC 50/60 Hz
Permissible short-time rating 320 A 40 °C 1 s
48 A 40 °C 30 s
96 A 40 °C 10 s
Operating position +/- 90° to vertical plane
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 110 V AC 50/60 Hz
Mounting mode Clip-on
Mounting support 35 mm symmetrical DIN rail
Complementary
[Ith] conventional free air thermal current 16 A (at 50 °C)
Average impedance 4 mOhm at 50 Hz - Ith 16 A
[Ui] rated insulation voltage 400 V conforming to IEC 60947-5-1
400 V conforming to VDE 0110
[Uimp] rated impulse withstand voltage 4 kV in enclosure
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1.5 mm² solid without cable end
Control circuit: screw clamp terminals 1 cable(s) 2.5 mm² flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 2.5 mm² flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1.5 mm² flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1.5 mm² solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 2.5 mm² flexible without cable end
Power circuit: screw clamp terminals 1 cable(s) 0.5…6 mm² flexible with cable end
Power circuit: screw clamp terminals 1 cable(s) 0.5…6 mm² flexible without cable end
Power circuit: screw clamp terminals 1 cable(s) 0.5…6 mm² solid without cable end
Power circuit: screw clamp terminals 2 cable(s) 0.5…4 mm² flexible with cable end
Power circuit: screw clamp terminals 2 cable(s) 0.5…4 mm² flexible without cable end
Power circuit: screw clamp terminals 2 cable(s) 0.5…4 mm² solid without cable end
Tightening torque Control circuit: 0.8 N.m - on screw clamp terminals
Power circuit: 0.8 N.m - on screw clamp terminals
Operating time 70 ms closing
70 ms opening
Maximum operating rate 900 cyc/h
Control circuit voltage limits 0.85...1.1 Uc 50 °C 50/60 Hz
Impulse duration >= 70 ms
Average consumption 19 VA AC 50 Hz at at Uc at 20 ºC
Power dissipation per pole 1 W
Mechanical durability 1 Mcycles
Electrical durability 100000 cycles AC-22
200000 cycles AC-21
9 mm pitches 2
Height 81 mm
Width 18 mm
Depth 64 mm
Net weight 0.11 kg
Quantity per set Set of 12
Environment
Standards IEC 60669-1
NF C 61-112
IEC 60669-2
IP degree of protection IP40 conforming to VDE 0106 (in enclosure)
IP20 conforming to VDE 0106
Protective treatment TC
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -40…80 °C
Operating altitude <= 2000 m without derating
Mechanical robustness Vibrations contactor open: 4 Gn, 5...300 Hz
Vibrations contactor closed: 4 Gn, 5...300 Hz
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 9.4 cm
Package 1 Length 23.0 cm
Package 1 Weight 118.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.0 cm
Package 2 Width 9.4 cm
Package 2 Length 23.0 cm
Package 2 Weight 1.425 kg
Unit Type of Package 3 S02
Number of Units in Package 3 48
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 6.066 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 개월