Schneider-Electric alphaelectric
 
GK1EV picture- alphaelectric
GK1EV
Fuse disconnector, TeSys DF, 3P, 690VAC, 50A, fuse size 14 x 51mm, 1 NO early break, with single phase prot
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys GK1
Product or component type Fuse-disconnector
Device short name GK1 E
Poles description 3P
Complementary
Mounting support Rail
Mounting position Vertical (tolerance: +/- 23°)
Control type Toggle
[Ue] rated operational voltage Power circuit: 690 V AC
Signalling circuit: 500 V AC
Signalling circuit: 440 V DC
[Ie] rated operational current 50 A for power circuit
6 A for signalling circuit
Contacts type and composition 1 NO early-break
1 C/O upstream device tripping on blown fuse
Fuse size 14 x 51 mm
Fuse type AM
GG
Connections - terminals Power circuit: connector 1 cable(s) 2.5…25 mm²solid
Power circuit: connector 1 cable(s) 2.5…25 mm²flexible without cable end
Power circuit: connector 1 cable(s) 2.5…16 mm²flexible with cable end
Tightening torque 2 N.m power circuit: on connector
Environment
Standards IEC 60947-3
IP degree of protection IP20
Protective treatment TC
Ambient air temperature for operation -50…70 °C
Height 97 mm
Width 106 mm
Depth 89.5 mm
Net weight 0.47 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.7 cm
Package 1 Width 9.7 cm
Package 1 Length 10 cm
Package 1 Weight 606 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.46 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 개월