|
|
|
GS1DDB4
Switch disconnector fuse, TeSys GS, 3P + N, 32A, fuse type BS
|
|
|
|
|
End of Commercialization DEC 31, 2023
|
|
|
|
|
Main
Range
|
TeSys
|
Product name
|
TeSys GS
|
Device short name
|
GS1 DD
|
Product or component type
|
Switch-disconnector-fuse
|
Device application
|
Protection
|
Design
|
Compact
|
Poles description
|
3P + Nc
|
Protected poles description
|
3t
|
Contacts type and composition
|
4 NO
|
[Ith] conventional free air thermal current
|
32 A (at 40 °C)
|
[Ie] rated operational current
|
20 A at 440 V 2 poles in series per phase DC-23A
20 A at 440 V 2 poles in series per phase DC-23B
32 A at 400...690 V AC-23A
32 A at 400...690 V AC-23B
|
Fuse type
|
BS
|
Fuse size
|
A1
|
Network type
|
DC
AC
|
Network frequency
|
50/60 Hz
|
Complementary
Type of operating handle
|
External frontal
Direct frontal
External right side
External left side
|
Mounting support
|
Rail
Plate
|
[Ui] rated insulation voltage
|
800 V AC 50/60 Hz
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
Rated operational power in W
|
15 kW at 400 V
25 kW at 690 V
|
Making capacity
|
320 A at 400 V AC-23B
|
[Icm] rated short-circuit making capacity
|
80 kA at 400 V with protection by gG fuses
|
Breaking capacity
|
256 A at 400 V (AC-23B)
|
Short-circuit withstand
|
5.5 kA
|
Mechanical durability
|
20000 cycles
|
Electrical durability
|
1500 cycles AC-23A
1500 cycles AC-23B
300 cycles DC-23A
300 cycles DC-23B
|
Connections - terminals
|
Power circuit: screw-clamp terminals2.5…16 mm² flexible
|
Tightening torque
|
Power circuit: 3 N.m - on screw-clamp terminals
|
Environment
Standards
|
IEC 60947-3
|
Product certifications
|
CE
|
Protective treatment
|
TH
|
IP degree of protection
|
IP20 conforming to IEC 60529 (with terminal cover)
|
Ambient air temperature for operation
|
-20…70 °C
|
Ambient air temperature for storage
|
-40…80 °C
|
Fire resistance
|
960 °C body conforming to IEC 60695-2-1
|
Height
|
98 mm
|
Width
|
96 mm
|
Depth
|
112 mm
|
Net weight
|
0.54 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.0 cm
|
Package 1 Width
|
10.2 cm
|
Package 1 Length
|
11.5 cm
|
Package 1 Weight
|
535.0 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
4
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
15.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
2.315 kg
|
Offer Sustainability
Contractual warranty
|
|