|
|
|
GS1QQD3
Switch disconnector fuse, TeSys GS, 3P, 3NO, 400A, 33W, fuse type DIN, size 2
|
|
|
Main
Range
|
TeSys
|
Product name
|
TeSys GS
|
Device short name
|
GS1 QQ
|
Product or component type
|
Switch-disconnector-fuse
|
Device application
|
Protection
|
Poles description
|
3P
|
Protected poles description
|
3t
|
Contacts type and composition
|
3 NO
|
[Ith] conventional free air thermal current
|
400 A (at 40 °C)
|
[Ie] rated operational current
|
200 A at 440 V poles not juxtaposed DC-23A
200 A at 440 V poles not juxtaposed DC-23B
315 A at 440 V poles not juxtaposed DC-23A
315 A at 440 V poles not juxtaposed DC-23B
250 A at 690 V poles not juxtaposed AC-23A
250 A at 690 V poles not juxtaposed AC-23B
315 A at 500 V poles not juxtaposed AC-23A
315 A at 500 V AC-23B
315 A at 690 V AC-23A
315 A at 690 V AC-23B
400 A at 400 V AC-23A
400 A at 400 V AC-23B
|
Fuse type
|
DIN
|
Fuse size
|
2
|
Network type
|
DC
AC
|
Network frequency
|
50/60 Hz
|
Complementary
Type of operating handle
|
Direct right side
|
Mounting support
|
Plate
|
[Ui] rated insulation voltage
|
800 V AC 50/60 Hz
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
Rated operational power in W
|
220 kW at 400 V
220 kW at 500 V
295 kW at 690 V
|
Breaking capacity
|
33 W
|
Making capacity
|
4000 A at 400 V AC-23B
|
Breaking capacity
|
3200 A at 400 V (AC-23B)
|
Short-circuit withstand
|
40 kA
|
Mechanical durability
|
10000 cycles
|
Electrical durability
|
1000 cycles AC-23A
1000 cycles AC-23B
200 cycles DC-23A
200 cycles DC-23B
|
Connections - terminals
|
Power circuit: lugs-ring terminals185…240 mm² flexible
|
[Icm] rated short-circuit making capacity
|
100 kA at 400 V with protection by gG fuses
|
Tightening torque
|
Power circuit: 25 N.m - on lugs-ring terminals
|
Environment
Standards
|
IEC 60947-3
|
Product certifications
|
CE
|
Protective treatment
|
TH
|
IP degree of protection
|
IP20 conforming to IEC 60529 (with terminal cover)
|
Ambient air temperature for operation
|
-20…70 °C
|
Ambient air temperature for storage
|
-40…80 °C
|
Fire resistance
|
850 °C fuse cover conforming to IEC 60695-2-1
960 °C body conforming to IEC 60695-2-1
|
Height
|
205 mm
|
Width
|
271 mm
|
Depth
|
149 mm
|
Net weight
|
4.8 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
21.500 cm
|
Package 1 Width
|
22.500 cm
|
Package 1 Length
|
35.500 cm
|
Package 1 Weight
|
4.994 kg
|
Unit Type of Package 2
|
S06
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
75.000 cm
|
Package 2 Width
|
60.000 cm
|
Package 2 Length
|
80.000 cm
|
Package 2 Weight
|
52.952 kg
|
Offer Sustainability
Contractual warranty
|
|