Schneider-Electric alphaelectric
 
GV2AP03 picture- alphaelectric
GV2AP03
Extended rotary handle kit,TeSys Deca Fram 2,IP54,black handle,without trip indication,for GV2LE/GV2RT
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GV2AP
Product or component type Rotary handle kit
Accessory / separate part category Control accessory
Handle colour Black
Handle front plate colour Blue
Complementary
Product compatibility GV2RT
GV2LE
Rotary handle padlocking Padlock in OFF position
Padlock in ON position
Rotary handle mounting style Extended
Locking options description 1 to 3 padlocks
Back/door distance 135…282 mm
Net weight 0.28 kg
Environment
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.000 cm
Package 1 Width 12.500 cm
Package 1 Length 18.500 cm
Package 1 Weight 306.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.954 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 개월