Schneider-Electric alphaelectric
 
GV2SN33 picture- alphaelectric
GV2SN33
Green pilot light,TeSys Deca frame 2,380-440V
Schneider Electric
Characteristics
Main
Range TeSys
Device short name green pilot light
Product or component type Pilot light
Complementary
Local signalling Green light
[Ue] rated operational voltage 400...415 V
Range compatibility TeSys TeSys GV2 circuit breaker
Accessory / separate part categor Lighting accessories
Diameter 17 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 8.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 6.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.0 cm
Package 2 Width 8.0 cm
Package 2 Length 10.0 cm
Package 2 Weight 108.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 80
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.047 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 개월