Schneider-Electric alphaelectric
 
GV3P506 picture- alphaelectric
GV3P506
Motor circuit breaker,TeSys Deca frame 3,3P,37-50A,thermal magnetic,lugs terminals
Schneider Electric
Characteristics
Main
Range TeSys Deca
Product name TeSys GV3
TeSys Deca
Product or component type Motor circuit breaker
Device short name GV3P
Device application Motor protection
Trip unit technology Thermal-magnetic
Complementary
Poles description 3P
Network type AC
Utilisation category AC-3 conforming to IEC 60947-4-1
Network frequency 50/60 Hz conforming to IEC 60947-4-1
Fixing mode 35 mm symmetrical DIN rail: clipped
Panel: screwed (with 3 x M4 screws)
Motor power kW 22 kW at 400/415 V AC 50/60 Hz
30 kW at 500 V AC 50/60 Hz
45 kW at 690 V AC 50/60 Hz
Breaking capacity 100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
12 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
6 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
[Ics] rated service short-circuit breaking capacity 100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
50 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
50 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
Control type Rotary handle
[In] rated current 50 A
Thermal protection adjustment range 37…50 A conforming to IEC 60947-4-1
Magnetic tripping current 700 A
[Ith] conventional free air thermal current 50 A conforming to IEC 60947-4-1
[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
Phase failure sensitivity Yes conforming to IEC 60947-4-1
Suitability for isolation Yes conforming to IEC 60947-1
Power dissipation per pole 8 W
Mechanical durability 50000 cycles
Electrical durability 50000 cycles for AC-3 at 415 V In
Rated duty Continuous conforming to IEC 60947-4-1
Tightening torque 6 N.m - on lugs-ring terminals
Width 55 mm
Height 132 mm
Depth 136 mm
Net weight 0.96 kg
Colour Dark grey
Connection pitch 17.5 mm without spreaders
Environment
Standards EN/IEC 60947-2
EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
Product certifications CCC
UL
CSA
EAC
ATEX
LROS (Lloyds register of shipping)
BV
ABS
DNV-GL
UKCA
IK degree of protection IK09 enclosure
IP degree of protection IP20 conforming to IEC 60529
Climatic withstand Conforming to IACS E10
Ambient air temperature for storage -40…80 °C
Fire resistance 960 °C conforming to IEC 60695-2-11
Ambient air temperature for operation -20…60 °C
Mechanical robustness Shocks: 15 Gn for 11 ms contactor open
Shocks: 30 Gn for 11 ms contactor closed
Vibrations: 4 Gn, 5...300 Hz
Operating altitude 3000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.000 cm
Package 1 Width 6.500 cm
Package 1 Length 14.500 cm
Package 1 Weight 921.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 60
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 68.260 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months