Schneider-Electric alphaelectric
 
HGL36035 picture- alphaelectric
HGL36035
Circuit breaker, PowerPacT H, 35A, 3 pole, 600VAC, 18kA, lugs, thermal magnetic, 80%
Characteristics
Main
Range PowerPact
Product name PowerPact H
Product or component type Circuit breaker
Device application Distribution
Complementary
[In] rated current 35 A
Number of Poles 3P
Protected poles description 3t
Control type Toggle
Breaking capacity code G
Breaking capacity 65 kA at 240 V AC 50/60 Hz conforming to UL 489
35 kA at 480 V AC 50/60 Hz conforming to UL 489
18 kA at 600 V AC 50/60 Hz conforming to UL 489
20 kA at 250 V DC conforming to UL 489
20 kA at 500 V DC conforming to UL 489
[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to IEC 60947-3
Network frequency 50/60 Hz
[Ics] rated service breaking capacity 65 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
35 kA at 380/440/415 V AC 50/60 Hz conforming to IEC 60947-2
18 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
20 kA at 250 V DC conforming to IEC 60947-2
20 kA at 500 V DC conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2
Trip unit technology Thermal-magnetic
Magnetic tripping current 850 A
Magnetic hold current 400 A
Continuous current rating 80 %
[Ui] rated insulation voltage 750 V conforming to IEC 60947-2
Suitability for isolation Yes conforming to IEC 60947-2
Utilisation category Category A
AWG gauge AWG 14...AWG 3/0 aluminium/copper terminal
Local signalling Switched off (OFF): 1 trip indicator (green)
Mounting mode Unit mount (lug)
Mounting support Lug
Electrical connection Lugs, line
Lugs, load
Terminal identifier AL150HD
Tightening torque 5 N.m for 2.5…6 mm² (AWG 14...AWG 10)
14 N.m for 10…95 mm² (AWG 8...AWG 3/0)
Number of slots 2 slot(s) for auxiliary switch OF (plug-in)
1 slot(s) for alarm switch SD (plug-in)
1 slot(s) for overcurrent trip switch SDE (plug-in)
1 slot(s) for voltage release MN or MX (plug-in)
Power wire stripping length 16 mm
Color Black
Height 163 mm
Width 104 mm
Depth 86 mm
Net weight 2.2 kg
Quantity per set 1
Communication interface Modbus
Ethernet
Circuit breaker application HACR rated
Environment
Quality labels CE
Standards UL
CSA
NEMA
NOM-003-SCFI-2000
IEC 60947-2
Product certifications UL
CSA
NOM
IP degree of protection Front cover: IP40 conforming to IEC 60529
Pollution degree 3 conforming to IEC 60947-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Operating altitude < 2000 m without derating
5000 m with derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.074 cm
Package 1 Width 10.465 cm
Package 1 Length 16.256 cm
Package 1 Weight 1.914 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Contractual warranty
Warranty 18 months