Schneider-Electric alphaelectric
 
LA4SKE1U picture- alphaelectric
LA4SKE1U
TeSys SK, Suppressor module, varistor, 110...250V AC/DC
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA4SK
Product or component type Suppressor module
Product compatibility LC1SK06
LP1SK06
CA2SK
LC1SKGC
CA3SK
Suppressor technology Varistor (peak limiting)
Quantity per set Set of 10
Complementary
Mounting location Right hand side
[Uc] control circuit voltage 110...250 V AC
110...250 V DC
Maximum peak voltage 2 Uc
Net weight 0.003 kg
Environment
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -50…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 5.0 cm
Package 1 Length 12.0 cm
Package 1 Weight 3.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.0 cm
Package 2 Width 5.0 cm
Package 2 Length 12.0 cm
Package 2 Weight 36.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 190
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 870.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 개월