Schneider-Electric alphaelectric
 
LA5D115804 picture- alphaelectric
LA5D115804
contacts set LA5-D, 4 poles, for LC1D115
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Main contact set
Product compatibility LC1D115004
Poles description 4P
Complementary
Net weight 0.33 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 6.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 330.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months