Schneider-Electric alphaelectric
 
LA6DK20M picture- alphaelectric
LA6DK20M
"Mechanical latch block, TeSys Deca, 220...240V AC/DC"
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Mechanical latch block
Product compatibility LC1D80...D150 3 phases AC
LC1D80 3 phases DC
LC1D150 3 phases DC
LC1D80 3 phases + neutral AC
LC1D115 3 phases + neutral AC
LP1D80 3 phases + neutral DC
LC1D115 3 phases + neutral DC
[Uc] control circuit voltage 220/240 V AC 50/60 Hz
220/240 V DC
Complementary
Mounting location Front side
Tripping control Manual
Electrical
[Ui] rated insulation voltage 690 V conforming to IEC 60947-5-1
Power required in VA 25 for AC circuit
Power required in W 30 W for DC circuit
Mechanical durability 500000 cycles
Maximum operating rate 1200 cyc/h
On-load factor 10 %
Net weight 0.09 kg
Environment
Product certifications CSA
UL
IP degree of protection IP2X conforming to IEC 60529
Protective treatment TH conforming to IEC 60068
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.7 cm
Package 1 Width 5.4 cm
Package 1 Length 6.5 cm
Package 1 Weight 97.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 32
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.343 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months