Schneider-Electric alphaelectric
 
LA9D115703 picture- alphaelectric
LA9D115703
Shrouds, for 3 poles TeSys Deca
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Device short name LA9D
Product or component type Protective cover for connector
Accessory / separate part category Installation accessory
Poles description 3P
Product compatibility LC1D150
LC1D115
Complementary
Net weight 0.25 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 15.8 cm
Package 1 Length 8.2 cm
Package 1 Weight 264 g
Unit Type of Package 2 S03
Number of Units in Package 2 21
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.995 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 개월