Schneider-Electric alphaelectric
 
LA9D5017 picture- alphaelectric
LA9D5017
Kit for assembling star delta starters, for 3xcontactors LC1D40-D50, with time delay block
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Linergy
Device short name LA9D
Product or component type Stater assembly
Poles description 3P
Range compatibility TeSys TeSys Deca
Product compatibility LC1D40
LC1D50
Complementary
Kit composition Mechanical interlock
Set of power connection
Time delay contact block LAD S2
Screws and clamps for fixing contactors to the plate
Net weight 0.38 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.5 cm
Package 1 Length 16.0 cm
Package 1 Weight 380.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.004 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months