Schneider-Electric alphaelectric
 
LA9D6569 picture- alphaelectric
LA9D6569
power connector - for TeSys D
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9D
Product or component type Terminal block
Accessory / separate part category Connection accessory
Product compatibility LC1D40...65
Complementary
Net weight 0.13 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 10.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 231.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.87 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 개월