Schneider-Electric alphaelectric
 
LA9D65A6 picture- alphaelectric
LA9D65A6
Set of power connections, parallel busbar, for 3P reversing contactors assembly, LC1D40A-D80A
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Linergy
Device short name LA9D
Product or component type Set of connections
Poles description 3P
Electrical circuit type Reversing contactor
Range compatibility TeSys TeSys D
TeSys TeSys Deca
Product compatibility LC1D40A
LC1D50A
LC1D65A
LC1D80A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 14.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 60.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 5.0 cm
Package 2 Length 14.0 cm
Package 2 Weight 614.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 60
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.864 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months