Schneider-Electric alphaelectric
 
LAD912GV picture- alphaelectric
LAD912GV
Kit for assembling star delta starters, for 3 x contactors LC1D09-D18 with circuit breaker GV2, compact mounting
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Linergy
Device short name LAD9
Range compatibility TeSys TeSys Deca
Product compatibility LC1D09
LC1D12
LC1D18
Complementary
Kit composition Electrical and mechanical interlock
Set of power connection
Time delay contact block LAD S2
Net weight 0.13 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 14.0 cm
Package 1 Length 18.0 cm
Package 1 Weight 243.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.113 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 개월