Schneider-Electric alphaelectric
 
LAD9VP1 picture- alphaelectric
LAD9VP1
Set of parallel and inversing busbars, for 3P reversing contactors assembly with GV2RS, LC1D09-D38 lugs terminals
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Device short name LAD9
Product or component type Set of connections
Poles description 3P
Range compatibility TeSys TeSys D contactor
TeSys TeSys Deca
Product compatibility LC1D09
LC1D12
LC1D18
LC1D25
LC1D32
LC1D38
Complementary
Mounting location Upstream
Downstream
Connections - terminals Lugs-ring terminals
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 11.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 22.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months