Schneider-Electric alphaelectric
 
LADR46 picture- alphaelectric
LADR46
Time delay auxiliary contact block, TeSys Deca, 1NO+1NC, off delay 10-180s, front, lugs-ring terminals
Schneider Electric
Characteristics
Main
Range TeSys
TeSys Deca
Product name TeSys Deca
Product or component type Time delay auxiliary contact block
Range compatibility TeSys D CAD
TeSys D LC1D
TeSys F LC1F
TeSys F CR1F
TeSys Deca CAD
TeSys Deca LC1D
Mounting location Front
Pole contact composition 1 NO + 1 NC
Contacts operation Time delay
Timer type Off delay
Time delay range 10...180 s
[Ue] rated operational voltage 690 V AC 25...400 Hz
[Ie] rated operational current 6 A at 120 V AC-15
1.04 A at 690 V AC-15
0.55 A at 125 V DC-13
0.1 A at 600 V DC-13
[Ui] rated insulation voltage 690 V conforming to IEC 60947-5-1
600 V conforming to UL 60947-5-1
600 V conforming to CSA C22.2 No 60947-5-1
[Ith] conventional free air thermal current 10 A (at 60 °C)
Standards UL 60947-5-1
CSA C22.2 No 60947-5-1
GB/T 14048.5
EN/IEC 60947-5-1
UL 60947-5-1
Product certifications IECEE CB Scheme
UL
CSA
CCC
UKCA
Complementary
Irms rated making capacity 140 A AC
250 A DC
Permissible short-time rating 100 A 60 °C 1 s
120 A 60 °C 500 ms
140 A 60 °C 100 ms
Protection type GG fuse 10 A
Mechanical durability 5 Mcycles
Minimum switching current 5 mA
Minimum switching voltage 17 V
Non-overlap time 1.5 ms on de-energisation no overlap between NC and NO contact
1.5 ms on energisation no overlap between NC and NO contact
Insulation resistance > 10 MOhm
Connections - terminals Lugs-ring terminals (external diameter: 8 mm)
Tightening torque 1.7 N.m - with screwdriver flat Ø 6 mm
1.7 N.m - with screwdriver Philips No 2
1.7 N.m - with screwdriver pozidriv No 2
Height 48 mm
Width 44 mm
Depth 61 mm
Colour Dark grey
Environment
Environmental characteristic Normal environment
IP degree of protection IP20 conforming to IEC 60529
Protective treatment TH conforming to IEC 60068
Ambient air temperature for storage -60…80 °C
Ambient air temperature for operation -40…70 °C
Operating altitude 3000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 5.2 cm
Package 1 Length 5.0 cm
Package 1 Weight 80.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 개월