Schneider-Electric alphaelectric
 
LAERCU picture- alphaelectric
LAERCU
Suppressor module,Easy TeSys Control,RC circuit,110-240 V
Schneider Electric
Characteristics
Main
Range Easy TeSys
Device short name LAERC
Range of product Easy TeSys Control
Product or component type Suppressor module
Product compatibility LC1E06...E95
Complementary
Mounting location Front
Mounting mode Clip-on
Suppressor technology RC circuit
[Uc] control circuit voltage 110...240 V AC 50/60 Hz
Maximum peak voltage 3 Uc <= 400 Hz
Width 44 mm
Depth 33 mm
Net weight 0.025 kg
Environment
Standards IEC 60947-5-1
Product certifications GOST
IP degree of protection IP20 conforming to IEC 60529
Protective treatment TH conforming to IEC 60068
Ambient air temperature for storage -60…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 4.200 cm
Package 1 Length 2.700 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 78
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.884 kg
Unit Type of Package 3 P06
Number of Units in Package 3 2496
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 70.612 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months