Schneider-Electric alphaelectric
 
LAZR90M picture- alphaelectric
LAZR90M
TeSys Deca & F, capacitive delayed opening devices, 220....240V, 50/60Hz
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Capacitive delayed opening devices
Device short name LAZR
Product compatibility LC1F115...F630
LC1D09...D80
[Us] rated supply voltage 220...240 V AC
Complementary
[Uc] control circuit voltage 305 V DC
348 V DC
Time delay range 0.5...10 s
Height 77 mm
Width 55 mm
Depth 114 mm
Net weight 0.215 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 5.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 185.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months