Schneider-Electric alphaelectric
 
LC1D956M7 picture- alphaelectric
LC1D956M7
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e <=440V 95A, 220V AC 50/60Hz coil, lugs-ring terminals
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys Deca
Product or component type Contactor
Device short name LC1D
Contactor application Resistive load
Motor control
Utilisation category AC-3
AC-3e
AC-4
AC-1
Poles description 3P
[Ue] rated operational voltage Power circuit: <= 690 V AC 25...400 Hz
[Ie] rated operational current 95 A (at <60 °C) at <= 440 V AC-3 for power circuit
125 A (at <60 °C) at <= 690 V AC-1 for power circuit
95 A (at <60 °C) at <= 440 V AC-3e for power circuit
[Uc] control circuit voltage 220 V AC 50/60 Hz
Complementary
Motor power kW 25 kW at 220...230 V AC 50 Hz (AC-3)
45 kW at 380...400 V AC 50 Hz (AC-3)
45 kW at 415...440 V AC 50 Hz (AC-3)
55 kW at 500 V AC 50 Hz (AC-3)
45 kW at 660...690 V AC 50 Hz (AC-3)
15 kW at 400 V AC 50 Hz (AC-4)
25 kW at 220...230 V AC 50 Hz (AC-3e)
45 kW at 380...400 V AC 50 Hz (AC-3e)
45 kW at 415...440 V AC 50 Hz (AC-3e)
55 kW at 500 V AC 50 Hz (AC-3e)
45 kW at 660...690 V AC 50 Hz (AC-3e)
Motor power hp 7.5 hp at 120 V AC 60 Hz for 1 phase motors
15 hp at 230/240 V AC 60 Hz for 1 phase motors
30 hp at 200/208 V AC 60 Hz for 3 phases motors
30 hp at 230/240 V AC 60 Hz for 3 phases motors
60 hp at 460/480 V AC 60 Hz for 3 phases motors
60 hp at 575/600 V AC 60 Hz for 3 phases motors
Compatibility code LC1D
Pole contact composition 3 NO
Protective cover With
[Ith] conventional free air thermal current 10 A (at 60 °C) for signalling circuit
125 A (at 60 °C) for power circuit
Irms rated making capacity 1100 A at 440 V AC for power circuit conforming to IEC 60947
140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
Rated breaking capacity 1100 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current 1100 A 40 °C - 1 s for power circuit
800 A 40 °C - 10 s for power circuit
400 A 40 °C - 1 min for power circuit
135 A 40 °C - 10 min for power circuit
140 A - 100 ms for signalling circuit
120 A - 500 ms for signalling circuit
100 A - 1 s for signalling circuit
Associated fuse rating 10 A gG for signalling circuit conforming to IEC 60947-5-1
200 A gG at <= 690 V coordination type 1 for power circuit
160 A gG at <= 690 V coordination type 2 for power circuit
Average impedance 0.8 mOhm - Ith 125 A 50 Hz for power circuit
Power dissipation per pole 12.5 W AC-1
7.2 W AC-3
7.2 W AC-3e
[Ui] rated insulation voltage Power circuit: 1000 V conforming to IEC 60947-4-1
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Signalling circuit: 690 V conforming to IEC 60947-1
Signalling circuit: 600 V CSA certified
Signalling circuit: 600 V UL certified
Overvoltage category III
Pollution degree 3
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947
Safety reliability level B10d = 1.3 Mcycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20 Mcycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 4 Mcycles
Electrical durability 1.2 Mcycles 95 A AC-3
1.3 Mcycles 125 A AC-1
1.2 Mcycles 95 A AC-3e
Control circuit type AC at 50/60 Hz
Coil technology Without built-in suppressor module
Control circuit voltage limits 0.8...1.1 Uc (-40…55 °C):operational AC 50 Hz
0.85...1.1 Uc (-40…55 °C):operational AC 60 Hz
0.3...0.6 Uc (-40…70 °C):drop-out AC 50/60 Hz
1...1.1 Uc (55…70 °C):operational AC 50/60 Hz
Inrush power in VA 245 VA 60 Hz cos phi 0.75 (at 20 °C)
245 VA 50 Hz cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 26 VA 60 Hz cos phi 0.3 (at 20 °C)
26 VA 50 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 6…10 W at 50/60 Hz
Operating time 20...35 ms closing
6...20 ms opening
Maximum operating rate 3600 cyc/h 60 °C
Connections - terminals Control circuit: lugs-ring terminals - external diameter: 8 mm
Power circuit: bars 1 - busbar cross section: 3 x 16 mm
Power circuit: lugs-ring terminals - external diameter: 17 mm
Tightening torque Control circuit: 1.2 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm M3.5
Control circuit: 1.2 N.m - on lugs-ring terminals - with screwdriver Philips No 2 M3.5
Power circuit: 5 N.m - on lugs-ring terminals - with screwdriver flat Ø 8 mm M6
Power circuit: 5 N.m - on lugs-ring terminals hexagonal screw head 10 mm M6
Power circuit: 5 N.m - on bars - with screwdriver flat Ø 8 mm M6
Power circuit: 5 N.m - on bars hexagonal screw head 10 mm M6
Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 M3.5
Auxiliary contact composition 1 NO + 1 NC
Auxiliary contacts type Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Signalling circuit frequency 25...400 Hz
Minimum switching voltage 17 V for signalling circuit
Minimum switching current 5 mA for signalling circuit
Insulation resistance > 10 MOhm for signalling circuit
Non-overlap time 1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
Mounting support Rail
Plate
Environment
Standards EN/IEC 60947-1
EN/IEC 60947-4-1
EN/IEC 60947-5-1
UL 60947-4-1
UL 60947-5-1
CSA C22.2 No 60947-4-1
CSA C22.2 No 60947-5-1
GB/T 14048.4
Product certifications IECEE CB Scheme
UL
CSA
CCC
EAC
LROS (Lloyds register of shipping)
RINA
BV
DNV-GL
IP degree of protection IP20 front face conforming to IEC 60529
Protective treatment TH conforming to IEC 60068-2-30
Climatic withstand Conforming to IACS E10 exposure to damp heat
Permissible ambient air temperature around the device -40…60 °C
60…70 °C with derating
Operating altitude 0...3000 m
Fire resistance 850 °C conforming to IEC 60695-2-1
Flame retardance V1 conforming to UL 94
Mechanical robustness Vibrations contactor open (2 Gn, 5...300 Hz)
Shocks contactor open (8 Gn for 11 ms)
Vibrations contactor closed (3 Gn, 5...300 Hz)
Shocks contactor closed (10 Gn for 11 ms)
Height 127 mm
Width 85 mm
Depth 130 mm
Net weight 1.61 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.5 cm
Package 1 Width 9.5 cm
Package 1 Length 13.5 cm
Package 1 Weight 1.6 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 개월