Schneider-Electric alphaelectric
 
LC1E300M6 picture- alphaelectric
LC1E300M6
Contactor,Easy TeSys Control,LC1E,3P(3NO),AC-3,<=440V,300A,220V AC coil,60Hz
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Control
Product or component type Contactor
Device short name LC1E
Contactor application Resistive load
Motor control
Utilisation category AC-1
AC-3
Poles description 3P
[Ue] rated operational voltage Power circuit: <= 690 V AC 50/60 Hz
[Ie] rated operational current 300 A (at <55 °C) at <= 440 V AC AC-3 for power circuit
320 A (at <40 °C) at <= 440 V AC AC-1 for power circuit
[Uc] control circuit voltage 220 V AC 60 Hz
Complementary
Motor power kW 90 kW at 220...230 V AC 50/60 Hz
160 kW at 380...400 V
160 kW at 415 V
185 kW at 440 V
200 kW at 500 V
250 kW at 660...690 V
Pole contact composition 3 NO
[Ith] conventional free air thermal current 320 A (at 40 °C)
Irms rated making capacity 3000 A at 440 V AC for power circuit conforming to IEC 60947-4-1
Rated breaking capacity 2400 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current 2200 A 40 °C - 10 s for power circuit
Associated fuse rating 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1
500 A gG at <= 690 V coordination type 1 for power circuit
Average impedance 0.3 mOhm - Ith 320 A 50 Hz for power circuit
Power dissipation per pole 27 W AC-3
31 W AC-1
[Ui] rated insulation voltage 690 V conforming to IEC 60947-4-1
Overvoltage category III
Pollution degree 3
[Uimp] rated impulse withstand voltage 8 kV coil not connected to the power circuit conforming to IEC 60947
Mechanical durability 5000000 cycles
Electrical durability 400000 cycles AC-1
500000 cycles AC-3
Control circuit type AC at 60 Hz
Control circuit voltage limits 0.85...1.1 Uc (-5…55 °C):operational 60 Hz
0.35...0.55 Uc (-5…55 °C):drop-out 60 Hz
Inrush power in VA 650 VA 50 Hz cos phi 0.9 (at 20 °C)
650 VA 60 Hz cos phi 0.9 (at 20 °C)
Hold-in power consumption in VA 10 VA 50 Hz cos phi 0.9 (at 20 °C)
10 VA 60 Hz cos phi 0.9 (at 20 °C)
Heat dissipation 8 W for control circuit
Operating time 40...65 ms on closing
100...170 ms on opening
Maximum operating rate 1200 cyc/h 55 °C
Connections - terminals Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible with cable end
Power circuit: cable with lug - external diameter: 240 mm
Power circuit: bars 2 - busbar cross section: 5 x 30 mm
Tightening torque Control circuit: 1.2 N.m
Power circuit: 35 N.m
Minimum switching voltage 17 V for control circuit
Minimum switching current 5 mA for control circuit
Insulation resistance > 10 MOhm for control circuit
Non-overlap time 1.5 ms on energisation guaranteed between NC and NO contact
1.5 ms on de-energisation guaranteed between NC and NO contact
Mounting support Plate
Environment
Standards IEC 60947-1
IEC 60947-4-1
IEC 60947-5-1
Product certifications EAC
CE
IP degree of protection IP00 conforming to IEC 60529
Permissible ambient air temperature around the device -20…70 °C at Uc
-60…80 °C storage
-5…55 °C operation
Operating altitude 3000 m without derating
Fire resistance 850 °C conforming to IEC 60695-2-1
Mechanical robustness Vibrations contactor open (1.5 Gn, 5...300 Hz)
Vibrations contactor closed (3 Gn, 5...300 Hz)
Shocks contactor open (6 Gn for 11 ms)
Shocks contactor closed (7 Gn for 11 ms)
Height 206 mm
Width 213 mm
Depth 219 mm
Net weight 8.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.9 cm
Package 1 Width 20.6 cm
Package 1 Length 21.3 cm
Package 1 Weight 9.61 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 70.0 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 106.09 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months