Schneider-Electric alphaelectric
 
LC1G4004EHEN picture- alphaelectric
LC1G4004EHEN
High power contactor, TeSys Giga, 4 pole (4NO), AC-1 <=440V 550A, standard version, 48…130V wide band AC/DC coil
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys Giga
Product or component type Contactor
Device short name LC1G
Contactor application Power switching
Utilisation category AC-3
AC-3e
AC-1
AC-5a
AC-5b
AC-6a
AC-6b
DC-1
DC-3
DC-5
Poles description 4P
[Ue] rated operational voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
[Ie] rated operational current 400 A (at <60 °C) at <= 440 V AC-3
550 A (at <40 °C) at <= 1000 V AC-1
[Uc] control circuit voltage 48...130 V AC 50/60 Hz
48...130 V DC
Control circuit voltage limits Operational: 0.8 Uc Min...1.1 Uc Max (at <60 °C)
Drop-out: 0.1 Uc Max...0.45 Uc Min (at <60 °C)
Complementary
[Uimp] rated impulse withstand voltage 8 kV
Overvoltage category III
[Ith] conventional free air thermal current 550 A (at 40 °C)
Rated breaking capacity 3480 A at 440 V
[Icw] rated short-time withstand current 3.6 kA - 10 s
2.4 kA - 30 s
1.7 kA - 1 min
1.2 kA - 3 min
1.0 kA - 10 min
Associated fuse rating 500 A aM at <= 440 V for motor
315 A aM at <= 690 V for motor
630 A gG at <= 690 V
Average impedance 0.0001 Ohm
[Ui] rated insulation voltage 1000 V
Power dissipation per pole 30 W AC-1 - Ith 550 A
16 W AC-3 - Ith 400 A
Compatibility code LC1G
Pole contact composition 4 NO
Auxiliary contact composition 1 NO + 1 NC
Irms rated making capacity 5090 A at 440 V
Coil technology Built-in bidirectional peak limiting
Mechanical durability 8 Mcycles
Inrush power in VA (50/60 Hz, AC) 965 VA
Inrush power in W (DC) 760 W
Hold-in power consumption in VA (50/60 Hz, AC) 17.6 VA
Hold-in power consumption in W (DC) 7.8 W
Operating time 40...70 ms closing
15...50 ms opening
Maximum operating rate 600 cyc/h AC-3
600 cyc/h AC-3e
300 cyc/h AC-1
Connections - terminals Power circuit: bar 2 - busbar cross section: 32 x 10 mm
Power circuit: lugs-ring terminals 1 185 mm²
Control circuit: push-in 1 0.2…2.5 mm² - cable stiffness: solid stranded without cable end
Control circuit: push-in 1 0.25…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: push-in 2 0.5…1.0 mm² with cable end
Control circuit: push-in 0.75…2.5 mm² - cable stiffness: solid stranded without cable end
Control circuit: push-in 0.75…2.5 mm² - cable stiffness: flexible with cable end
Connection pitch 45 mm
Mounting support Plate
Standards EN/IEC 60947-4-1
EN/IEC 60947-5-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
JIS C8201-4-1
JIS C8201-5-1
Product certifications CB Scheme
CCC
cULus
EAC
CE
UKCA
EU-RO-MR by DNV-GL
Tightening torque 35 N.m
Height 225 mm
Width 185 mm
Depth 226 mm
Net weight 8.2 kg
Environment
IP degree of protection IP2X front face with shrouds conforming to IEC 60529
IP2X front face with shrouds conforming to VDE 0106
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -60…80 °C
Mechanical robustness Vibrations 5…300 Hz 2 gn contactor open
Vibrations 5…300 Hz 4 gn contactor closed
Shocks 10 gn 11 ms contactor open
Shocks 15 gn 11 ms contactor closed
Colour Dark grey
Protective treatment TH
Permissible ambient air temperature around the device -40…70 °C at Uc
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 27.0 cm
Package 1 Width 31.0 cm
Package 1 Length 31.0 cm
Package 1 Weight 9.386 kg
Unit Type of Package 2 S06
Number of Units in Package 2 4
Package 2 Height 75 cm
Package 2 Width 60 cm
Package 2 Length 80 cm
Package 2 Weight 47.544 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 개월