Schneider-Electric alphaelectric
 
LGL36400U33X picture- alphaelectric
LGL36400U33X
Circuit breaker, PowerPacT L, 400A, 3 pole, 600VAC, 18kA, lugs, MicroLogic 3.3S, 80%
Characteristics
Main
Range PowerPact
Product name PowerPact L
Device short name L-Frame
Product or component type Circuit breaker
Device application Distribution
Complementary
[In] rated current 400 A
Number of Poles 3P
Control type Toggle
Breaking capacity code G
Breaking capacity 65 kA at 240 V AC 50/60 Hz conforming to UL 489
35 kA at 480 V AC 50/60 Hz conforming to UL 489
18 kA at 600 V AC 50/60 Hz conforming to UL 489
20 kA at 250 V DC conforming to UL 489
20 kA at 500 V DC conforming to UL 489
[Ue] rated operational voltage 600 V AC 50/60 Hz conforming to IEC 60947-3
Network frequency 50/60 Hz
[Ics] rated service breaking capacity 65 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
35 kA at 380/440/415 V AC 50/60 Hz conforming to IEC 60947-2
18 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
20 kA at 250 V DC conforming to IEC 60947-2
20 kA at 500 V DC conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2
Trip unit technology Electronic, standard, MicroLogic 3.3 S, LSI
Continuous current rating 80 %
[Ui] rated insulation voltage 750 V conforming to IEC 60947-2
Trip unit name MicroLogic 3.3 S
Protection technology Current limiter
Suitability for isolation Yes conforming to IEC 60947-2
Utilisation category Category A
AWG gauge 2 x AWG 2/0...500 kcmil aluminium/copper
Local signalling Ready: 1 LED (green)
Alarm: 1 LED 90 % Ir (orange)
Alarm: LED 105 % Ir (red)
Switched off (OFF): 1 trip indicator (green)
Mounting mode Unit mount (lug)
Mounting support Lug
Electrical connection Lugs, line
Lugs, load
Terminal identifier AL600LS52K3
Long time pick-up adjustment range 0.25...1 x In
Tightening torque 50 N.m for 70…240 mm² (AWG 2/0...500 kcmil)
Number of slots 2 slot(s) for auxiliary switch OF (plug-in)
1 slot(s) for alarm switch SD (plug-in)
1 slot(s) for overcurrent trip switch SDE (plug-in)
1 slot(s) for voltage release MN or MX (plug-in)
Power wire stripping length 31 mm
61 mm
Color Black
Height 340 mm
Width 140 mm
Depth 110 mm
Net weight 6.2 kg
Communication interface Modbus
Ethernet
Circuit breaker application HACR rated
Environment
Standards UL
CSA
NEMA
NOM-003-SCFI-2000
IEC 60947-2
Product certifications UL
CSA
NOM
IP degree of protection Front cover: IP40
Pollution degree 3 conforming to IEC 60947-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Operating altitude < 2000 m without derating
5000 m with derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.225 cm
Package 1 Width 27.305 cm
Package 1 Length 49.53 cm
Package 1 Weight 6.804 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes