Schneider-Electric alphaelectric
 
LUCM18BL picture- alphaelectric
LUCM18BL
Multifunction control unit, TeSys Ultra, 1P/3P, 4.5 to 18A, 690VAC, protection & diagnostic, class 5 to 30, 24VDC coil
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys Ultra
Product name TeSys Ultra
Device short name LUCM
Product or component type Multifunction control unit
Device application Motor control
Motor protection
Product specific application Most sophisticated control and protection requirements, with display
Main function available Manual or automatic reset
Protection function alarm
Protection against phase failure and phase imbalance
Protection against overload and short-circuit
Monitoring function, indication of main motor parameters
Log function
Earth fault protection
Differentiation of thermal overload and magnetic fault
Overload, no-load running
Product compatibility Power base LUB32
Power base LUB38
Power base LUB320
Power base LUB380
Reversing contactor breaker LU2B32FU
Reversing contactor breaker LU2B38FU
[Ue] rated operational voltage 690 V AC
Network frequency 40...60 Hz
Load type 3-phase motor - cooling: self-cooled - setting factory setting
3-phase motor - cooling: self-cooled, force cooled - setting settable
Single-phase motor - cooling: self-cooled, force cooled - setting settable
Utilisation category AC-41
AC-43
AC-44
Motor power kW 7.5 kW at 400...440 V AC 50/60 Hz for 3 phases motors
9 kW at 500 V AC 50/60 Hz for 3 phases motors
15 kW at 690 V AC 50/60 Hz for 3 phases motors
4 kW at 400...440 V AC 50/60 Hz for 1 phase motors
Rated motor current adjustment range 4.5…18 A
Thermal overload class Class 5…30 - frequency limit: 50…60 Hz - temperature compensation: -25…55 °C conforming to IEC 60947-6-2
Class 5…30 - frequency limit: 50…60 Hz - temperature compensation: -25…55 °C conforming to UL 508
Tripping threshold 14.2 x Ir +/- 20 %
[Uc] control circuit voltage 24 V DC
Complementary
Control circuit voltage limits 20...28 V for DC circuit 24 V in operation
14.5 V for DC circuit 24 V drop-out
Typical current consumption 220 mA at 24 V DC I maximum while closing with LUB32
220 mA at 24 V DC I maximum while closing with LUB38
80 mA at 24 V DC I rms sealed with LUB32
80 mA at 24 V DC I rms sealed with LUB38
Heat dissipation 1.8 W for control circuit with LUB32
1.8 W for control circuit with LUB38
0.8 W for external auxiliary circuit
Operating time 35 ms opening with LUB32 for control circuit
35 ms opening with LUB38 for control circuit
65 ms closing with LUB32 for control circuit
65 ms closing with LUB38 for control circuit
Physical interface RS485 multidrop - connector(s): RJ45 - location: front panel - communication protocol: Modbus RTU 19200 bit/s
Return time <= 200 ms
Messages display capacity 2 lines of 12 characters - display LCD - English - accuracy +/- 5 % - resolution 1 % of Ir
2 lines of 12 characters - display LCD - French - accuracy +/- 5 % - resolution 1 % of Ir
2 lines of 12 characters - display LCD - German - accuracy +/- 5 % - resolution 1 % of Ir
2 lines of 12 characters - display LCD - Italian - accuracy +/- 5 % - resolution 1 % of Ir
2 lines of 12 characters - display LCD - Spanish - accuracy +/- 5 % - resolution 1 % of Ir
Reset Automatic reset - setting: setting range
Manual - setting: factory setting
Manual - setting: setting range
Remote reset - setting: setting range
Time before reset 1…1000 s - reset manual or automatic reset - setting settable
120 s - reset manual - setting factory setting
User language English - setting factory setting
English, French, German, Italian, Spanish - setting settable
Information displayed Average current (factory setting)
Average current (settable)
Cause of last 5 faults (settable)
Current in phase (settable)
Earth leakage current (settable)
Phase imbalance (settable)
Thermal state of motor (settable)
Standards EN 60947-6-2
IEC 60947-6-2
UL 60947-4-1, with phase barrier
CSA C22.2 No 60947-4-1, with phase barrier
Product certifications CE
UL
CSA
CCC
EAC
ASEFA
ATEX
Marine
[Ui] rated insulation voltage 690 V conforming to IEC 60947-6-2
600 V conforming to UL 60947-4-1
600 V conforming to CSA C22.2 No 60947-4-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-6-2
Safe separation of circuit 400 V SELV between the control and auxiliary circuits conforming to IEC 60947-1
400 V SELV between the control or auxiliary circuit and the main circuit conforming to IEC 60947-1
Fixing mode Plug-in (front face)
Width 45 mm
Height 66 mm
Depth 60 mm
Net weight 0.175 kg
Compatibility code LUCM
Environment
IP degree of protection IP20 front panel and wired terminals conforming to IEC 60947-1
IP20 other faces conforming to IEC 60947-1
IP40 front panel outside connection zone conforming to IEC 60947-1
Protective treatment TH conforming to IEC 60068
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Operating altitude 2000 m
Fire resistance 960 °C parts supporting live components conforming to IEC 60695-2-12
650 °C conforming to IEC 60695-2-12
Shock resistance 10 gn power poles open conforming to IEC 60068-2-27
15 gn power poles closed conforming to IEC 60068-2-27
Vibration resistance 2 gn, 5…300 Hz, power poles open conforming to IEC 60068-2-6
4 gn, 5…300 Hz, power poles closed conforming to IEC 60068-2-6
Resistance to electrostatic discharge 8 kV level 3 in open air conforming to IEC 61000-4-2
8 kV level 4 on contact conforming to IEC 61000-4-2
Non-dissipating shock wave 1 kV serial mode conforming to IEC 60947-6-2
2 kV common mode conforming to IEC 60947-6-2
Resistance to radiated fields 10 V/m 3 conforming to IEC 61000-4-3
Resistance to fast transients 2 kV class 3 serial link conforming to IEC 61000-4-4
4 kV class 4 all circuits except for serial link conforming to IEC 61000-4-4
Immunity to radioelectric fields 10 V conforming to IEC 61000-4-6
Immunity to microbreaks 3 ms
Immunity to voltage dips 70 % / 500 ms conforming to IEC 61000-4-11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 10.200 cm
Package 1 Length 5.300 cm
Package 1 Weight 175.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 9
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.757 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 개월