Schneider-Electric alphaelectric
 
LV426935 picture- alphaelectric
LV426935
side rotary handle black IP 54 - for circuit breaker and switch
Schneider Electric
Characteristics
Main
Range compatibility PowerPact PowerPact B
ComPact ComPact NSXm
TeSys TeSys GV4
TeSys TeSys BV4
Product or component type Rotary handle
Accessory / separate part type Control accessories
Handle colour Black
Handle front plate colour Black
Enclosure mounting style Side
Complementary
Rotary handle padlocking Padlock in OFF position
Padlock in ON position
1 to 3 padlocks
Product mounting position Lateral
Locking options description 1 to 3 padlocks Ø 4 to Ø 8
Environment
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 9.2 cm
Package 1 Length 45.8 cm
Package 1 Weight 685.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 8.975 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 개월