Schneider-Electric alphaelectric
 
LV429515 picture- alphaelectric
LV429515
Short terminal shield, ComPacT NSX100/160/250, pitch 35mm, IP40, 3 poles
Schneider Electric
Characteristics
Main
Product or component type Short terminal shield
Range compatibility ComPacT new generation ComPacT NSX100 new generation
ComPacT new generation ComPacT NSX160 new generation
ComPacT new generation ComPacT NSX250 new generation
ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPacT new generation ComPacT NSX DC new generation NSX100 DC
ComPacT new generation ComPacT NSX DC new generation NSX160 DC
ComPacT new generation ComPacT NSX DC new generation NSX250 DC
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
EasyPact EasyPact CVS100
EasyPact EasyPact CVS160
EasyPact EasyPact CVS250
Accessory / separate part type Insulation accessories
Poles description 3P
Quantity per set 1
Complementary
Connection pitch 35 mm
IP degree of protection IP40 conforming to IEC 60529
Product compatibility Circuit-breaker
Plug-in base
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 12.600 cm
Package 1 Length 16.200 cm
Package 1 Weight 58.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 60
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.174 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 31.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 개월