Schneider-Electric alphaelectric
 
LV432642 picture- alphaelectric
LV432642
standard motor mechanism module MT400/630, ComPact NSX400/630, 380/415 VAC 50/60 Hz
Schneider Electric
Characteristics
Main
Device short name MT400/630
Product or component type Motor mechanism
Device application Automatic spring charging
Range compatibility ComPacT new generation ComPacT NSX400 new generation
ComPacT new generation ComPacT NSX630 new generation
ComPact ComPacT NSX DC new generation NSX400 DC
ComPact ComPacT NSX DC new generation NSX630 DC
Control type Standard
[Uc] control circuit voltage 380...415 V AC 50 Hz
Circuit breaker mounting mode Fixed
Circuit breaker frame rated current 630 A
400 A
Complementary
Control signal type Impulse
Maintained
Circuit breaker response time < 700 ms open
< 80 ms closed
Maximum operating frequency 4 per minute
Maximum power consumption in VA 500 VA closing
500 VA opening
Locking options description Padlocking in OFF position
1 to 3 padlocks Ø 5 to Ø 8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.6 cm
Package 1 Width 17.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 3.142 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 19.456 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months