Schneider-Electric alphaelectric
 
LV516425 picture- alphaelectric
LV516425
switch disconnector, EasyPact CVS160NA, 3 poles, 160A, AC22A, AC23A
Schneider Electric
Characteristics
Main
Range of product EasyPact CVS100...250
Range EasyPact
Product name EasyPact CVS
Device short name CVS160NA
Product or component type Switch disconnector
Device application Distribution
Poles description 3P
Network type AC
[Ie] rated operational current AC-22A: 160 A AC 50/60 Hz 220/240 V
AC-22A: 160 A AC 50/60 Hz 380/415 V
AC-22A: 160 A AC 50/60 Hz 440 V
AC-23A: 160 A AC 50/60 Hz 220/240 V
AC-23A: 160 A AC 50/60 Hz 380/415 V
AC-23A: 160 A AC 50/60 Hz 440 V
[Ith] conventional free air thermal current 160 A at 50 °C
[Icm] rated short-circuit making capacity 75 kA with upstream protection circuit breaker
3.6 kA switch-disconnector alone
Breaking capacity code NA
Suitability for isolation Yes conforming to EN 60947-3
Yes conforming to IEC 60947-3
Utilisation category AC-23A
AC-22A
Earth-leakage protection Without
Complementary
Network frequency 50/60 Hz
Control type Toggle
Mounting mode Fixed
Mounting support Backplate
Upside connection Front
Downside connection Front
[Icw] rated short-time withstand current 0.96 kA during 20 s conforming to IEC 60947-3
2.5 kA during 1 s conforming to IEC 60947-3
2.5 kA during 3 s conforming to IEC 60947-3
Contact position indicator Yes
Visible break No
Mechanical durability 25000 cycles conforming to IEC 60947-3
Electrical durability AC-22A: 8000 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3
AC-23A: 8000 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3
Connection pitch 35 mm
Height 161 mm
Width 105 mm
Depth 86 mm
Net weight 2.2 kg
Environment
Standards IEC 60947-3
EN 60947-3
Product certifications IEC
GOST
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60664-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14 cm
Package 1 Width 11.5 cm
Package 1 Length 19 cm
Package 1 Weight 1.776 kg
Unit Type of Package 2 S04
Number of Units in Package 2 9
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 16.75 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months